Accessories, sensors, Plug
060G4579
Further information: Knife Contacts, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 120
Further information: Knife Contacts, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 120
Gross weight | 0.04 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.094 Liter |
EAN | 5702428545051 |
Gross weight | 0.04 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.094 Liter |
EAN | 5702428545051 |
CE evaluated | Yes |
Electrical connection | Pg 11 |
Further information | Knife contacts |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 120 pc |
Type | Plug |
Used for product | AKS/MBS |
CE evaluated | Yes |
Electrical connection | Pg 11 |
Further information | Knife contacts |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 120 pc |
Type | Plug |
Used for product | AKS/MBS |