Accessories, sensors, Plug
060G2993
Further information: 5 m. CABLE, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 20
Further information: 5 m. CABLE, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 20
Gross weight | 0.34 Kilogram |
Net weight | 0.316 Kilogram |
Volume | 1.125 Liter |
EAN | 5702423267521 |
Gross weight | 0.34 Kilogram |
Net weight | 0.316 Kilogram |
Volume | 1.125 Liter |
EAN | 5702423267521 |
CE evaluated | Yes |
Connection standard | DIN 43650-A |
Further information | 5 m. CABLE |
Identical product | 060G1034 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Plug |
Used for product | AKS/MBS |
CE evaluated | Yes |
Connection standard | DIN 43650-A |
Further information | 5 m. CABLE |
Identical product | 060G1034 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Plug |
Used for product | AKS/MBS |