Accessories, sensors, Accessory Adapter DN 40, MBS 4510
060G2505
Accessory Adapter DN 40, MBS 4510, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Accessory Adapter DN 40, MBS 4510, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Gross weight | 0.205 Kilogram |
Net weight | 0.195 Kilogram |
Volume | 0.113 Liter |
EAN | 5702423103324 |
Gross weight | 0.205 Kilogram |
Net weight | 0.195 Kilogram |
Volume | 0.113 Liter |
EAN | 5702423103324 |
CE evaluated | Yes |
Connection size | DN 40 |
Connection standard | DIN 11851 |
Contain batteries | No |
Further information | DAIRY CONNECTION |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBS 4510 |
CE evaluated | Yes |
Connection size | DN 40 |
Connection standard | DIN 11851 |
Contain batteries | No |
Further information | DAIRY CONNECTION |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBS 4510 |