Accessories, sensors, Accessory Adapter 1½" SMS1145
060G2503
Accessory Adapter 1½" SMS1145, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Accessory Adapter 1½" SMS1145, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 45
Gross weight | 0.186 Kilogram |
Net weight | 0.179 Kilogram |
Volume | 0.113 Liter |
EAN | 5702423103348 |
Gross weight | 0.186 Kilogram |
Net weight | 0.179 Kilogram |
Volume | 0.113 Liter |
EAN | 5702423103348 |
CE evaluated | Yes |
Connection size [in] | 1 1/2 in |
Connection standard | SMS 1145 |
Contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBS 4510 |
CE evaluated | Yes |
Connection size [in] | 1 1/2 in |
Connection standard | SMS 1145 |
Contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Adapter |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBS 4510 |