Pressure transmitter, AKS 32, -1.00 bar - 24.00 bar, -14.50 psi - 348.00 psi

060G2037

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 32-DI35-A1AB06-0

Product details

Gross weight 0.213 Kilogram
Net weight 0.168 Kilogram
Volume 0.408 Liter
EAN 5702422081692

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.8 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
GOST POCC
cUR
Approval comments ATEX Ex ec IIA T4 Gc
Approval standard 6967179
E227388
E31024
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Flush diaphragm No
High Clipping Level 11.5
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702422081692
Intrinsically safe No
Low Clipping level 0
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Voltage
Output signal [V] [max] 10 V
Output signal [V] [min] 0 V
Overload pressure max. [bar] 40 bar
Packing format Multi pack
Pressure connection size 3/8
Pressure connection standard EN 837
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 24 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 348 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key AKS 32-DI35-A1AB06-0
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 15 V
Supply voltage [V] DC [min] 15 V
Type AKS 32
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality