Accessories, sensors, Accessory Weld connector R1/2"
060G0289
Accessory Weld connector R1/2", Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 6
Accessory Weld connector R1/2", Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 6
Gross weight | 0.088 Kilogram |
Net weight | 0.082 Kilogram |
Volume | 0.09 Liter |
EAN | 5702423084890 |
Gross weight | 0.088 Kilogram |
Net weight | 0.082 Kilogram |
Volume | 0.09 Liter |
EAN | 5702423084890 |
CE evaluated | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure connection | G 1/2 |
Product group | Accessories, sensors |
Product Name Description | Connector |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |
CE evaluated | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure connection | G 1/2 |
Product group | Accessories, sensors |
Product Name Description | Connector |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |