Accessories, sensors, Plug
060G0007
Further information: Knife Contacts, Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 96
Further information: Knife Contacts, Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 96
Gross weight | 0.036 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.049 Liter |
EAN | 5702423100941 |
Gross weight | 0.036 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.049 Liter |
EAN | 5702423100941 |
CE evaluated | Yes |
Contain batteries | No |
Electrical connection | Pg 11 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Knife Contacts |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 96 pc |
REACH Candidate List substances | No |
Type | Plug |
Used for product | AKS/MBS |
CE evaluated | Yes |
Contain batteries | No |
Electrical connection | Pg 11 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Knife Contacts |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 96 pc |
REACH Candidate List substances | No |
Type | Plug |
Used for product | AKS/MBS |