Amb. Temp. Note |
80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] |
65 °C |
Ambient temperature range [°C] [min] |
-25 °C |
Ambient temperature range [°F] [max] |
149 °F |
Ambient temperature range [°F] [min] |
-13 °F |
Application note |
Not applicable for liquid line |
Approval |
CCC CE CMIM DNV EAC LLC CDC EURO-TYSK LVD PED PZH RINA RMRS RoHS China UKCA c UL us UL873, CS C22.2 |
CE evaluated |
Yes |
China RoHS compliance |
Yes |
Contact function |
SPDT+SPST(NO) |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V Terminal D: 50 VA, 400 V |
Differential left side [bar] [max] |
4 bar |
Differential left side [bar] [min] |
0.7 bar |
Differential left side [psi] [max] |
58 psi |
Differential left side [psi] [min] |
10 psi |
Differential right side [bar] |
4 bar |
Differential right side [psi] |
58 psi |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical connection |
Rubber cable gland |
Electrical connection size |
6-14 mm |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP |
IP44 |
Enclosure rating Nema (~) |
2 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Fluid Group |
1 |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
Lubricants compatibility |
Oilfree applications |
Max.test press.left side[bar] |
35 bar |
Max.test press.right side[bar] |
35 bar |
MWP left side [bar] Pe |
17 bar |
MWP left side [psig] Pe |
245 psig |
MWP right side [bar] Pe |
32 bar |
MWP right side [psig] Pe |
464 psig |
Oil free refrigerants |
R134a R513A R515B |
Packing format |
Multi pack |
PED category |
IV |
Pressure connection size |
1/4 |
Pressure connection standard |
DIN 8906 |
Pressure connection type |
Flare |
Pressure Male/Female |
Male |
Pressure sensing element |
Bellows |
Product accessories |
Switches accessories |
Product description |
Dual Pressure Control |
Product group |
Switches and thermostats |
Product Name Description |
Pressure switch |
Quantity per packing format |
24 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R1234yf R1234yz R1234ze(E) R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R454C R455A R507A R513A R515B |
Regulation left side [bar]Pe [max] |
7.5 bar |
Regulation left side [bar]Pe [min] |
-0.2 bar |
Regulation left side range Pe |
6 inHg - 108 psig |
Regulation right side [bar]Pe [max] |
32 bar |
Regulation right side [bar]Pe [min] |
8 bar |
Regulation right side [psig]Pe [max] |
464 psig |
Regulation right side [psig]Pe [min] |
116 psig |
Reset function, left side |
Auto |
Reset function, right side |
Max convertible |
SCIP dossier no. |
b1323c86-8856-44cc-b1c6-6849abe37ee4 |
SCIP dossier product name |
KP/KPI pressure switch |
Serviceable |
No |
Type |
KP17WB |
UK RoHS compliance |
Yes |
UL approval file name |
E31024 |
UL approved refrigerants |
R113 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A R515B |
UL evaluated |
Yes |