Pressure switch, KPS35

060-410266

Regulation range [bar] Pe: 0.00 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 12.0

Product details

Gross weight 0.969 Kilogram
Net weight 0.885 Kilogram
Volume 1.87 Liter
EAN 5702423142798

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval ABS
BV
CCC
CCS
CE
DNV
EAC
GL
KRS
LLC CDC EURO-TYSK
LR
LVD
NKK
RINA
RMRS
RoHS
RoHS China
TYSK
UKCA
UL
China RoHS compliance Yes
Contact function SPDT gold
Contact rating AC15=4 A, 440 V
AC1=10 A, 440 V
AC3=6 A, 440 V
DC13=12 W, 220 V
LR max. 50 A
for gold 1…30 mA, 5...30 V
Differential [bar] [max] 1.5 bar
Differential [bar] [min] 0.4 bar
Differential [psi] [max] 22 psi
Differential [psi] [min] 6 psi
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Identical product 060-310066
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 12 bar
Max. test pressure [psig] 174 psig
Max. Working Pressure [bar] 12 bar
Max. Working Pressure [psig] 174 psig
Packing format Industrial pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 8 bar
Regulation range [bar] Pe [min] 0 bar
Regulation range [MPa] Pe [max] 0.8 MPa
Regulation range [MPa] Pe [min] 0 MPa
Regulation range [psig] Pe [max] 116 psig
Regulation range [psig] Pe [min] 0 psig
Reset function Auto
SCIP dossier no. 84be8326-1b95-4f87-afb0-90ae08b65f06
Serviceable No
Type KPS35
UK RoHS compliance Out of scope
UL approval file name E73170

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality