Switches accessories, Capillary Tube Armoured
060-333366
Capillary Tube Armoured, Packing format: Multi pack, Quantity per packing format: 15
Capillary Tube Armoured, Packing format: Multi pack, Quantity per packing format: 15
Gross weight | 0.204 Kilogram |
Net weight | 0.177 Kilogram |
Volume | 0.364 Liter |
EAN | 5702428130301 |
Gross weight | 0.204 Kilogram |
Net weight | 0.177 Kilogram |
Volume | 0.364 Liter |
EAN | 5702428130301 |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Copper |
Connection notes | 25 mm tube "tail" |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2x washer Cu |
Pressure inlet conn. size [in] | 3/8 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | Internal |
Pressure outlet conn. size[in] | 3/8 |
Pressure outlet conn. type | G |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
CAS KPS MBC RT |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Copper |
Connection notes | 25 mm tube "tail" |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2x washer Cu |
Pressure inlet conn. size [in] | 3/8 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | Internal |
Pressure outlet conn. size[in] | 3/8 |
Pressure outlet conn. type | G |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
CAS KPS MBC RT |