Pressure switch, KPI36

060-316966

Regulation range [bar] Pe: 2.00 - 12.00, Differential [bar]: 0.50 - 1.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0

Product details

Gross weight 0.344 Kilogram
Net weight 0.314 Kilogram
Volume 0.62 Liter
EAN 5702423147038

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -40 °F
Approval CCC
CE
CMIM
EAC
LLC CDC EURO-TYSK
LVD
PZH
RINA
RoHS China
UKCA
c UL us UL873, CS C22.2
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=4 A, 440 V
AC1=10 A, 440 V
AC3=6 A, 440 V
DC13=12 W, 220 V
LR=36 A, 240 V
LR=48 A, 120 V
Differential [bar] [max] 1.6 bar
Differential [bar] [min] 0.5 bar
Differential [psi] [max] 23 psi
Differential [psi] [min] 7 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 18 bar
Max. test pressure [psig] 261 psig
Max. Working Pressure [bar] 18 bar
Max. Working Pressure [psig] 261 psig
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 36 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 12 bar
Regulation range [bar] Pe [min] 2 bar
Regulation range [psig] Pe [max] 174 psig
Regulation range [psig] Pe [min] 29 psig
Reset function Auto
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
Serviceable No
Type KPI36
UK RoHS compliance Yes
UL approval file name E31024

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality