Pressure switch, KPS45

060-312166

Regulation range [bar] Pe: 4.00 - 40.00, Differential [bar]: 2.20 - 11.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0

Product details

Gross weight 1.226 Kilogram
Net weight 1.092 Kilogram
Volume 2.403 Liter
EAN 5702423146949

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -25 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -13 °F
Approval ABS
BV
CCC
CCS
CE
DNV
EAC
GL
KRS
LLC CDC EURO-TYSK
LR
LVD
NKK
RINA
RMRS
RoHS
RoHS China
TYSK
UKCA
UL
Burst pressure [bar] 240 bar
China RoHS compliance Yes
Contact function SPDT gold
Contact rating AC15=4 A, 440 V
AC1=10 A, 440 V
AC3=6 A, 440 V
DC13=12 W, 220 V
LR max. 50 A
for gold 1…30 mA, 5...30 V
Differential [bar] [max] 11 bar
Differential [bar] [min] 2.2 bar
Differential [psi] [max] 156 psi
Differential [psi] [min] 32 psi
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP67
EU RoHS compliance Out of scope
EU RoHS exemption clause 6(a)
Identical product 060-410666
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 180 bar
Max. test pressure [psig] 2611 psig
Max. Working Pressure [bar] 120 bar
Max. Working Pressure [psig] 1740 psig
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Pressure sensing element Diaphragm
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 40 bar
Regulation range [bar] Pe [min] 4 bar
Regulation range [MPa] Pe [max] 4 MPa
Regulation range [MPa] Pe [min] 0.4 MPa
Regulation range [psig] Pe [max] 580 psig
Regulation range [psig] Pe [min] 58 psig
Reset function Auto
SCIP dossier no. 84be8326-1b95-4f87-afb0-90ae08b65f06
Serviceable No
Type KPS45
UK RoHS compliance Out of scope
UL approval file name E73170

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality