Pressure switch, KP15
060-119966
Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Auto
Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Auto
Gross weight | 0.806 Kilogram |
Net weight | 0.744 Kilogram |
Volume | 1.281 Liter |
EAN | 5702428517140 |
Gross weight | 0.806 Kilogram |
Net weight | 0.744 Kilogram |
Volume | 1.281 Liter |
EAN | 5702428517140 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Application note | Not applicable for liquid line |
Approval |
BV CCC CE CMIM DNV EAC GL LLC CDC EURO-TYSK LR LVD PZH RINA RMRS RoHS China c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 36 in |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Contain batteries | No |
Differential left side [bar] [max] | 4 bar |
Differential left side [bar] [min] | 0.7 bar |
Differential left side [psi] [max] | 58 psi |
Differential left side [psi] [min] | 10 psi |
Differential right side [bar] | 4 bar |
Differential right side [psi] | 58 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Lubricants compatibility | Oilfree applications |
Max.test press.left side[bar] | 20 bar |
Max.test press.right side[bar] | 35 bar |
MWP left side [bar] Pe | 17 bar |
MWP left side [psig] Pe | 245 psig |
MWP right side [bar] Pe | 35 bar |
MWP right side [psig] Pe | 510 psig |
Oil free refrigerants |
R134a R513A R515B |
Other RoHS documentation | Saudi Arabia RoHS |
Packing format | Multi pack |
Parts included | Angle bracket |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 8912 |
Pressure connection type | Flare nut |
Pressure Male/Female | Female |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Dual Pressure Control |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R1234yf R1234yz R1234ze(E) R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R454C R455A R507A R513A R515B |
Regulation left side [bar]Pe [max] | 7.5 bar |
Regulation left side [bar]Pe [min] | -0.2 bar |
Regulation left side range Pe | 6 inHg - 108 psig |
Regulation right side [bar]Pe [max] | 32 bar |
Regulation right side [bar]Pe [min] | 8 bar |
Regulation right side [psig]Pe [max] | 464 psig |
Regulation right side [psig]Pe [min] | 116 psig |
Reset function, left side | Auto |
Reset function, right side | Auto |
SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
SCIP dossier product name | KP/KPI pressure switch |
Serviceable | No |
Type | KP15 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL approved refrigerants |
R113 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A R515B |
UL evaluated | Yes |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Application note | Not applicable for liquid line |
Approval |
BV CCC CE CMIM DNV EAC GL LLC CDC EURO-TYSK LR LVD PZH RINA RMRS RoHS China c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 36 in |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Contain batteries | No |
Differential left side [bar] [max] | 4 bar |
Differential left side [bar] [min] | 0.7 bar |
Differential left side [psi] [max] | 58 psi |
Differential left side [psi] [min] | 10 psi |
Differential right side [bar] | 4 bar |
Differential right side [psi] | 58 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Lubricants compatibility | Oilfree applications |
Max.test press.left side[bar] | 20 bar |
Max.test press.right side[bar] | 35 bar |
MWP left side [bar] Pe | 17 bar |
MWP left side [psig] Pe | 245 psig |
MWP right side [bar] Pe | 35 bar |
MWP right side [psig] Pe | 510 psig |
Oil free refrigerants |
R134a R513A R515B |
Other RoHS documentation | Saudi Arabia RoHS |
Packing format | Multi pack |
Parts included | Angle bracket |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 8912 |
Pressure connection type | Flare nut |
Pressure Male/Female | Female |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Dual Pressure Control |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 16 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R1234yf R1234yz R1234ze(E) R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R454C R455A R507A R513A R515B |
Regulation left side [bar]Pe [max] | 7.5 bar |
Regulation left side [bar]Pe [min] | -0.2 bar |
Regulation left side range Pe | 6 inHg - 108 psig |
Regulation right side [bar]Pe [max] | 32 bar |
Regulation right side [bar]Pe [min] | 8 bar |
Regulation right side [psig]Pe [max] | 464 psig |
Regulation right side [psig]Pe [min] | 116 psig |
Reset function, left side | Auto |
Reset function, right side | Auto |
SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
SCIP dossier product name | KP/KPI pressure switch |
Serviceable | No |
Type | KP15 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL approved refrigerants |
R113 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A R515B |
UL evaluated | Yes |