Switches accessories, Capillary Tube
060-016966
Capillary Tube, Packing format: Multi pack, Quantity per packing format: 15
Capillary Tube, Packing format: Multi pack, Quantity per packing format: 15
Gross weight | 0.192 Kilogram |
Net weight | 0.182 Kilogram |
Volume | 0.437 Liter |
EAN | 5702428130165 |
Gross weight | 0.192 Kilogram |
Net weight | 0.182 Kilogram |
Volume | 0.437 Liter |
EAN | 5702428130165 |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Stainless steel |
Connection notes | 16 mm tube "tail" |
Contain batteries | No |
Packing format | Multi pack |
Parts included | 2x washer Cu |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Stainless steel |
Connection notes | 16 mm tube "tail" |
Contain batteries | No |
Packing format | Multi pack |
Parts included | 2x washer Cu |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |