Switches accessories, Capillary Tube
060-007866
Capillary Tube, Packing format: Multi pack, Quantity per packing format: 50
Capillary Tube, Packing format: Multi pack, Quantity per packing format: 50
Gross weight | 0.074 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.224 Liter |
EAN | 5702428365208 |
Gross weight | 0.074 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.224 Liter |
EAN | 5702428365208 |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Steel |
Connection notes | 17 mm tube "tail" |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2x washer Al. |
Pressure inlet conn. size [mm] | 10 x 0.75 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |
Used for product comments | For R717 |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Steel |
Connection notes | 17 mm tube "tail" |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2x washer Al. |
Pressure inlet conn. size [mm] | 10 x 0.75 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |
Used for product comments | For R717 |