Switches accessories, Capillary Tube
060-000566
Capillary Tube, Packing format: Industrial pack, Quantity per packing format: 50
Capillary Tube, Packing format: Industrial pack, Quantity per packing format: 50
Gross weight | 0.092 Kilogram |
Net weight | 0.088 Kilogram |
Volume | 0.137 Liter |
EAN | 5702428314800 |
Gross weight | 0.092 Kilogram |
Net weight | 0.088 Kilogram |
Volume | 0.137 Liter |
EAN | 5702428314800 |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Copper |
Connection notes |
21 mm tube "tail" With schrader valve opener |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Parts included | Schrader valve depressor |
Pressure inlet conn. size [in] | 1/4 in |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d6c79256-254f-4a74-9674-fbd37043a658 |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |
Capillary tube length [in] | 39 in |
Capillary tube length [mm] | 1000 mm |
Capillary tube material | Copper |
Connection notes |
21 mm tube "tail" With schrader valve opener |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Parts included | Schrader valve depressor |
Pressure inlet conn. size [in] | 1/4 in |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d6c79256-254f-4a74-9674-fbd37043a658 |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |