Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 800, Housing: Long
057H7106
This product has been discontinued.
PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)
PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)
Gross weight | 0.041 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 0.097 Liter |
EAN | 5702425157660 |
Gross weight | 0.041 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 0.097 Liter |
EAN | 5702425157660 |
Approval | CE |
Cable length [mm] | 800 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS) |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Long |
Housing length [mm] | 66 mm |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Photo Units |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Sensitivity | Normal (black) |
Type | LD |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Approval | CE |
Cable length [mm] | 800 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS) |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Housing | Long |
Housing length [mm] | 66 mm |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Photo Units |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Sensitivity | Normal (black) |
Type | LD |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |