Photo Units, UV, Sensitivity: Normal (black), Housing: Standard

057H7051

PHOTO UNIT TYPE UV1

Product details

Gross weight 0.038 Kilogram
Net weight 0.034 Kilogram
Volume 0.106 Liter
EAN 5702425080609

 

Approval CE
Cable length [mm] 300 mm
CE evaluated Yes
China RoHS compliance Out of scope
Description PHOTO UNIT TYPE UV1
EU RoHS compliance Out of scope
EU RoHS exemption clause No
Housing Standard
Housing length [mm] 90 mm
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Photo Units
Quantity per packing format 10 pc
REACH Candidate List substances No
Sensitivity Normal (black)
Type UV
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality