Solenoid valve, EV220S, Function: NO, G, 3/4, 7.000 m³/h, EPDM
042U651719
Media recommendations: Water & Brine, Approval: CE; UKCA; c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Water & Brine, Approval: CE; UKCA; c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 0.549 Kilogram |
Net weight | 0.529 Kilogram |
Volume | 0.912 Cubic decimeter |
EAN | 5715162594575 |
Gross weight | 0.549 Kilogram |
Net weight | 0.529 Kilogram |
Volume | 0.912 Cubic decimeter |
EAN | 5715162594575 |
Actuator | S |
Actuator size | 9 mm clip-on S |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
CE UKCA WRAS c UL us |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil option | Clip-on |
Coil type | AS |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 8.1 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Frequency [Hz] | 50/60 Hz |
Function | NO |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 7 m³/h |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Max. Working Pressure note | WRAS - medium temp. max 50° C |
Media recommendations | Water & Brine |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 17 mm |
Orifice size fraction [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV220S |
Power consumption [W] 50Hz | 9.5 W |
Power consumption [W] 60Hz | 7 W |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5109bece-eeb9-4151-89cf-c63ee268441d |
SCIP dossier product name | EV220S |
Seal Material | EPDM |
Serviceable | No |
Specification key | EV220S 18B G 12E NO000 AS024CS |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | EV220S |
Type designation | EV220S 18 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Actuator | S |
Actuator size | 9 mm clip-on S |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
CE UKCA WRAS c UL us |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil option | Clip-on |
Coil type | AS |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 8.1 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Frequency [Hz] | 50/60 Hz |
Function | NO |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 7 m³/h |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Max. Working Pressure note | WRAS - medium temp. max 50° C |
Media recommendations | Water & Brine |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 17 mm |
Orifice size fraction [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV220S |
Power consumption [W] 50Hz | 9.5 W |
Power consumption [W] 60Hz | 7 W |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5109bece-eeb9-4151-89cf-c63ee268441d |
SCIP dossier product name | EV220S |
Seal Material | EPDM |
Serviceable | No |
Specification key | EV220S 18B G 12E NO000 AS024CS |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | EV220S |
Type designation | EV220S 18 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |