Solenoid valve, EV220S, Function: NO, G, 1/2, 4.000 m³/h, EPDM

042U651432

Media recommendations: Water & Brine, Approval: CE; UKCA; c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.58 Kilogram
Net weight 0.56 Kilogram
Volume 0.912 Cubic decimeter
EAN 5715162523643

 

Actuator S
Actuator size 9 mm clip-on S
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval CE
UKCA
WRAS
c UL us
Body material Brass
CE evaluated Yes
China RoHS compliance Out of scope
Coil option Clip-on
Coil type AS
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 4.6 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
Electrical connection Spade DIN 43650-A
Enclosure rating IP IP65
Est. time to close, water [ms] 400 ms
Est. time to open, water [ms] 100 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Frequency [Hz] 50/60 Hz
Function NO
In scope of WEEE and contain batteries No
Kv value [m³/h] 4 m³/h
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Max. Working Pressure note WRAS - medium temp. max 50° C
Media recommendations Water & Brine
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 14 mm
Orifice size fraction [in] 4/16 in
Packing format Multi pack
Parts Program name EV220S
Power consumption [W] 50Hz 8 W
Power consumption [W] 60Hz 7 W
Product accessories Solenoid coil accessories
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5109bece-eeb9-4151-89cf-c63ee268441d
SCIP dossier product name EV220S
Seal Material EPDM
Serviceable No
Specification key EV220S 14B G 12E NO000 AS230CS
Supply voltage 50Hz Max [V] 230 V
Supply voltage 60Hz Max [V] 240 V
Supply voltage 60Hz Min [V] 208 V
Supply voltage [V] AC 230 V
Type EV220S
Type designation EV220S 14
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality