Solenoid valve, EV220A, Function: NC, NPT, 1/4, 1.000 m³/h, NBR
042U6003
Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Water,Brine,Oil,Air, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 0.552 Kilogram |
Net weight | 0.538 Kilogram |
Volume | 0.338 Liter |
EAN | 5702423139712 |
Gross weight | 0.552 Kilogram |
Net weight | 0.538 Kilogram |
Volume | 0.338 Liter |
EAN | 5702423139712 |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/4 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 1.16 gal/min |
Differential pressure [bar] [max] | 16 bar |
Differential pressure [bar] [min] | 0.2 bar |
Differential pressure [psi] [max] | 232 psi |
Differential pressure [psi] [min] | 2.9 psi |
Est. time to close, water [ms] | 250 ms |
Est. time to open, water [ms] | 40 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 1 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 24 bar |
Max. test pressure [psig] | 348 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media recommendations | Water,Brine,Oil,Air |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 6 mm |
Orifice size fraction [in] | 1/4 in |
Packing format | Multi pack |
Parts Program name | EV220A |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 481e69a1-f151-484d-b74f-362eac5dc9de |
SCIP dossier product name | Valve EV220A |
Seal Material | NBR |
Serviceable | Solenoid valve spare parts |
Specification key | EV220A 6B N 14N NC000 |
Type | EV220A |
Type designation | EV220A 6 |
UK RoHS compliance | Out of scope |
Actuator | A |
Actuator size | 9 mm |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/4 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 1.16 gal/min |
Differential pressure [bar] [max] | 16 bar |
Differential pressure [bar] [min] | 0.2 bar |
Differential pressure [psi] [max] | 232 psi |
Differential pressure [psi] [min] | 2.9 psi |
Est. time to close, water [ms] | 250 ms |
Est. time to open, water [ms] | 40 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 1 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 24 bar |
Max. test pressure [psig] | 348 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media recommendations | Water,Brine,Oil,Air |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 6 mm |
Orifice size fraction [in] | 1/4 in |
Packing format | Multi pack |
Parts Program name | EV220A |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 481e69a1-f151-484d-b74f-362eac5dc9de |
SCIP dossier product name | Valve EV220A |
Seal Material | NBR |
Serviceable | Solenoid valve spare parts |
Specification key | EV220A 6B N 14N NC000 |
Type | EV220A |
Type designation | EV220A 6 |
UK RoHS compliance | Out of scope |