Spare part, EV220A 18 - 22 FKM NC, Service kit
042U1008
Product Type: Spare part, Used for product: EV220A 18 - 22 FKM NC, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220A 18 - 22 FKM NC, Type designation: Service kit, Service kit
Gross weight | 0.032 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.11 Liter |
EAN | 5702423106806 |
Gross weight | 0.032 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.11 Liter |
EAN | 5702423106806 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings Armature assembly Armature spring Diaphragm assembly Diaphragm spring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220A 18 - 22 FKM NC |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings Armature assembly Armature spring Diaphragm assembly Diaphragm spring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220A 18 - 22 FKM NC |