Angle-seat ext operated valve, AV210D, NPT, 1 1/2, PTFE, Function: NC
042N4557
Body material: Stainless steel
Body material: Stainless steel
Gross weight | 4.413 Kilogram |
Net weight | 3.913 Kilogram |
Volume | 8.379 Liter |
EAN | 5702423194551 |
Gross weight | 4.413 Kilogram |
Net weight | 3.913 Kilogram |
Volume | 8.379 Liter |
EAN | 5702423194551 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -22 °F |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection size [in] | 1 1/2 |
Connection type | NPT |
Control head diameter [mm] | 90 mm |
Control pressure range [bar] [max] | 8 bar |
Control pressure range [bar] [min] | 4 bar |
Control pressure range [psig] [max] | 116 psig |
Control pressure range [psig] [min] | 58 psig |
Cv value [gal/min] | 53.1 gal/min |
Differential pressure [bar] [max] | 11 bar |
Differential pressure [bar] [min] | 0 bar |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 46 m³/h |
Max. test pressure [bar] | 37.5 bar |
Max. test pressure [psig] | 544 psig |
Max. Working Pressure [bar] | 25 bar |
Max. Working Pressure [psig] | 363 psig |
Medium temperature range [°C] [max] | 180 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 356 °F |
Medium temperature range [°F] [min] | -22 °F |
Operation | Piston (angle) |
Orifice size [mm] | 40 mm |
Packing format | Multi pack |
Product accessories | Ext. operat. valve accessories |
Product group | Externally operated valves |
Product Name Description | Angle-seat ext operated valve |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b22a797e-5624-47e4-bc96-fc29cf9f576a |
SCIP dossier product name | AV210 bronze |
Seal Material | PTFE |
Serviceable | Ext. operat. valve spare parts |
Type | AV210D |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -22 °F |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection size [in] | 1 1/2 |
Connection type | NPT |
Control head diameter [mm] | 90 mm |
Control pressure range [bar] [max] | 8 bar |
Control pressure range [bar] [min] | 4 bar |
Control pressure range [psig] [max] | 116 psig |
Control pressure range [psig] [min] | 58 psig |
Cv value [gal/min] | 53.1 gal/min |
Differential pressure [bar] [max] | 11 bar |
Differential pressure [bar] [min] | 0 bar |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 46 m³/h |
Max. test pressure [bar] | 37.5 bar |
Max. test pressure [psig] | 544 psig |
Max. Working Pressure [bar] | 25 bar |
Max. Working Pressure [psig] | 363 psig |
Medium temperature range [°C] [max] | 180 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 356 °F |
Medium temperature range [°F] [min] | -22 °F |
Operation | Piston (angle) |
Orifice size [mm] | 40 mm |
Packing format | Multi pack |
Product accessories | Ext. operat. valve accessories |
Product group | Externally operated valves |
Product Name Description | Angle-seat ext operated valve |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b22a797e-5624-47e4-bc96-fc29cf9f576a |
SCIP dossier product name | AV210 bronze |
Seal Material | PTFE |
Serviceable | Ext. operat. valve spare parts |
Type | AV210D |
UK RoHS compliance | Out of scope |