Spare part, 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Cable plug
042N0265
Product Type: Spare part, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug
Product Type: Spare part, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug
Gross weight | 0.026 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.056 Liter |
EAN | 5702423205899 |
Gross weight | 0.026 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.056 Liter |
EAN | 5702423205899 |
Ambient temperature range [°C] [max] | 90 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 194 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE UKCA |
Body type | Translucent |
Cable diameter [in] [max] | 0.32 in |
Cable diameter [in] [min] | 0.24 in |
Cable diameter [mm] [max] | 8 mm |
Cable diameter [mm] [min] | 6 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Conductor size, max. [mm2] | 1.5 mm² |
Contact material | CuZn (Cu/Sn plated) |
Contact resistance max. [mOhm] | 15 mOhm |
Contacts | 2 + PE |
Electrical connection form | Form A |
Electrical connection standard | EN 175301-803 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Gasket material | NBR |
Gasket type | Profiled |
In scope of WEEE and contain batteries | No |
LED colour | Red |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 100 pc |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Supply voltage [V] DC | 230 V |
Tolerance | ± 10% |
Type | Spare part |
Type designation | Cable plug |
UK RoHS compliance | Out of scope |
Used for product |
018F Coil Type B 018Z Coil Type B 042N Coil Type B |
Ambient temperature range [°C] [max] | 90 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 194 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE UKCA |
Body type | Translucent |
Cable diameter [in] [max] | 0.32 in |
Cable diameter [in] [min] | 0.24 in |
Cable diameter [mm] [max] | 8 mm |
Cable diameter [mm] [min] | 6 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Conductor size, max. [mm2] | 1.5 mm² |
Contact material | CuZn (Cu/Sn plated) |
Contact resistance max. [mOhm] | 15 mOhm |
Contacts | 2 + PE |
Electrical connection form | Form A |
Electrical connection standard | EN 175301-803 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Gasket material | NBR |
Gasket type | Profiled |
In scope of WEEE and contain batteries | No |
LED colour | Red |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 100 pc |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Supply voltage [V] DC | 230 V |
Tolerance | ± 10% |
Type | Spare part |
Type designation | Cable plug |
UK RoHS compliance | Out of scope |
Used for product |
018F Coil Type B 018Z Coil Type B 042N Coil Type B |