Electric expansion valve, AKVA 20-1, Steel
042H2101
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 1.000
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 1.000
Gross weight | 4.934 Kilogram |
Net weight | 4.722 Kilogram |
Volume | 7.56 Liter |
EAN | 5702422120667 |
Gross weight | 4.934 Kilogram |
Net weight | 4.722 Kilogram |
Volume | 7.56 Liter |
EAN | 5702422120667 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Steel |
China RoHS compliance | Out of scope |
Coil | No |
Compatible Danfoss controllers |
EKC 315A EKE 347 |
Connection material | Steel |
Cv value [gal/min] | 1.156 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Weld connection |
Inlet size [in] | 1 1/4 in |
Kv value [m³/h] | 1 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 8 mm |
Outlet connection type | Weld connection |
Outlet size [in] | 1 1/4 in |
Packing format | Single pack |
Parts Program name | AKVA |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=4 tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 tliq=28 °C |
Rated capacity R717 [kW] | 500 kW |
REACH Candidate List substances | No |
Refrigerants |
R717 R744 |
Serviceable | Electric valve spare parts |
Type | AKVA 20-1 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
Working principle | PWM |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Steel |
China RoHS compliance | Out of scope |
Coil | No |
Compatible Danfoss controllers |
EKC 315A EKE 347 |
Connection material | Steel |
Cv value [gal/min] | 1.156 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Weld connection |
Inlet size [in] | 1 1/4 in |
Kv value [m³/h] | 1 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 8 mm |
Outlet connection type | Weld connection |
Outlet size [in] | 1 1/4 in |
Packing format | Single pack |
Parts Program name | AKVA |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=4 tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 tliq=28 °C |
Rated capacity R717 [kW] | 500 kW |
REACH Candidate List substances | No |
Refrigerants |
R717 R744 |
Serviceable | Electric valve spare parts |
Type | AKVA 20-1 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
Working principle | PWM |