COM 10C, Oil level regulator kit

040B0180

Product Type: COM 10C, Oil level regulator kit, Parts included: Relay cable; Adapter set AD114; Power cable, Supply voltage [V] AC: 24, Max. Working Pressure [bar]: 60.0, MaxOPD [bar]: 40.0, Packing format: Multi pack, Quantity per packing format: 6

Product details

Gross weight 1.05 Kilogram
Net weight 0.95 Kilogram
Volume 1.812 Liter
EAN 5715162906491

 

Approval CE
EAC
UKCA
Cable length [m] 3 m
CE evaluated Yes
Connection length [mm] 40 mm
Connection type UNEF
Contact rating 3 A, 230 V
Country of origin MADE IN GERMANY
Frequency [Hz] 50 Hz
In scope of WEEE and contain batteries No
Lubricants compatibility MO
PAG
POE
Max. Working Pressure [bar] 60 bar
Max. Working Pressure [psig] 870 psig
MaxOPD [bar] 40 bar
Operating current max. [A] 0.4 A
Packing format Multi pack
Parts included Adapter set AD114
Power cable
Relay cable
Product accessories Oil Management assesories
Product group Oil level regulators
Product Name Description Oil level regulator kit
Quantity per packing format 6 pc
Refrigerants R1234yf
R1234ze(E)
R1270
R134a
R290
R32
R404A
R448A
R449A
R450A
R454B
R454C
R455A
R513A
R744
Serviceable Oil management spare parts
Supply voltage [V] AC 24 V
Type COM 10C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality