COM 10C, Oil level regulator kit

040B0174

Product Type: COM 10C, Oil level regulator kit, Parts included: Adapter set AD118-18 DF; Relay cable; Power cable, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 60.0, MaxOPD [bar]: 40.0, Packing format: Multi pack, Quantity per packing format: 6

Product details

Gross weight 1.15 Kilogram
Net weight 1.05 Kilogram
Volume 2.416 Liter
EAN 5715162906477

 

Approval CE
EAC
UKCA
Cable length [m] 3 m
CE evaluated Yes
Connection length [mm] 40 mm
Connection type UNEF
Contact rating 3 A, 230 V
Country of origin MADE IN GERMANY
Frequency [Hz] 50 Hz
In scope of WEEE and contain batteries No
Lubricants compatibility MO
PAG
POE
Max. Working Pressure [bar] 60 bar
Max. Working Pressure [psig] 870 psig
MaxOPD [bar] 40 bar
Operating current max. [A] 0.04 A
Packing format Multi pack
Parts included Adapter set AD118-18 DF
Power cable
Relay cable
Product accessories Oil Management assesories
Product group Oil level regulators
Product Name Description Oil level regulator kit
Quantity per packing format 6 pc
Refrigerants R1234yf
R1234ze(E)
R1270
R134a
R290
R32
R404A
R448A
R449A
R450A
R454B
R454C
R455A
R513A
R744
Serviceable Oil management spare parts
Supply voltage [V] AC 230 V
Type COM 10C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality