Adapter, Adapter set COM-AD-D06
040B0127
Adapter set COM-AD-D06, Further information: 6-6 hole flange, Parts included: 2 O-rings, Quantity per packing format: 24
Adapter set COM-AD-D06, Further information: 6-6 hole flange, Parts included: 2 O-rings, Quantity per packing format: 24
Gross weight | 0.139 Kilogram |
Net weight | 0.12 Kilogram |
Volume | 0.391 Liter |
EAN | 5715162664902 |
Gross weight | 0.139 Kilogram |
Net weight | 0.12 Kilogram |
Volume | 0.391 Liter |
EAN | 5715162664902 |
Connection length [mm] | 40 mm |
Connection type | Flange |
Country of origin | MADE IN ITALY |
Further information | 6-6 hole flange |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2 O-rings |
PED category | Art. 4, par. 3 |
Product group | Oil management accessories |
Product Name Description | Adapter |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0068ee7-bb02-440f-b1f9-e1902c6ff0bf |
Type | Accessory |
Type designation | Adapter set |
Used for product |
COM 10C COM 20C |
Connection length [mm] | 40 mm |
Connection type | Flange |
Country of origin | MADE IN ITALY |
Further information | 6-6 hole flange |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2 O-rings |
PED category | Art. 4, par. 3 |
Product group | Oil management accessories |
Product Name Description | Adapter |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0068ee7-bb02-440f-b1f9-e1902c6ff0bf |
Type | Accessory |
Type designation | Adapter set |
Used for product |
COM 10C COM 20C |