Adapter, Adapter set COM-AD-134
040B0126
Adapter set COM-AD-134, Connection size [in]: 1 3/4-12-2B, Parts included: Gasket; O-ring, Quantity per packing format: 24
Adapter set COM-AD-134, Connection size [in]: 1 3/4-12-2B, Parts included: Gasket; O-ring, Quantity per packing format: 24
Gross weight | 0.153 Kg |
Net weight | 0.13 Kg |
Volume | 0.391 Liter |
EAN | 5715162664872 |
Gross weight | 0.153 Kg |
Net weight | 0.13 Kg |
Volume | 0.391 Liter |
EAN | 5715162664872 |
Connection length [mm] | 40 mm |
Connection size [in] | 1 3/4-12-2B |
Connection type | UNF |
Country of origin | MADE IN ITALY |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Gasket O-ring |
PED category | Art. 4, par. 3 |
Product group | Oil management accessories |
Product Name Description | Adapter |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0068ee7-bb02-440f-b1f9-e1902c6ff0bf |
Type | Accessory |
Type designation | Adapter set |
Used for product |
COM 10C COM 20C |
Connection length [mm] | 40 mm |
Connection size [in] | 1 3/4-12-2B |
Connection type | UNF |
Country of origin | MADE IN ITALY |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Gasket O-ring |
PED category | Art. 4, par. 3 |
Product group | Oil management accessories |
Product Name Description | Adapter |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0068ee7-bb02-440f-b1f9-e1902c6ff0bf |
Type | Accessory |
Type designation | Adapter set |
Used for product |
COM 10C COM 20C |