Adapter, Adapter set COM-AD-034-14
040B0124
Adapter set COM-AD-034-14, Connection size [in]: 3/4 - 14, Parts included: Adapter ring; O-ring, Quantity per packing format: 24
Adapter set COM-AD-034-14, Connection size [in]: 3/4 - 14, Parts included: Adapter ring; O-ring, Quantity per packing format: 24
Gross weight | 0.081 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.391 Liter |
EAN | 5715162664810 |
Gross weight | 0.081 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.391 Liter |
EAN | 5715162664810 |
Connection length [mm] | 30 mm |
Connection size [in] | 3/4 - 14 |
Connection type | NPT |
Country of origin | MADE IN ITALY |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Adapter ring O-ring |
PED category | Art. 4, par. 3 |
Product group | Oil management accessories |
Product Name Description | Adapter |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0068ee7-bb02-440f-b1f9-e1902c6ff0bf |
Type | Accessory |
Type designation | Adapter set |
Used for product |
COM 10C COM 20C |
Connection length [mm] | 30 mm |
Connection size [in] | 3/4 - 14 |
Connection type | NPT |
Country of origin | MADE IN ITALY |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Adapter ring O-ring |
PED category | Art. 4, par. 3 |
Product group | Oil management accessories |
Product Name Description | Adapter |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e0068ee7-bb02-440f-b1f9-e1902c6ff0bf |
Type | Accessory |
Type designation | Adapter set |
Used for product |
COM 10C COM 20C |