Oil level regulator, COM 20C
040B0100
Oil level regulator, Product Type: COM 20C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130.0, MaxOPD [bar]: 80.0, Packing format: Industrial pack, Quantity per packing format: 6
Oil level regulator, Product Type: COM 20C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130.0, MaxOPD [bar]: 80.0, Packing format: Industrial pack, Quantity per packing format: 6
Gross weight | 0.794 Kilogram |
Net weight | 0.635 Kilogram |
EAN | 5715162526620 |
Gross weight | 0.794 Kilogram |
Net weight | 0.635 Kilogram |
EAN | 5715162526620 |
Approval |
CE EAC UKCA |
CE evaluated | Yes |
Contact rating | 3 A, 230 V |
Contain batteries | No |
Country of origin | MADE IN GERMANY |
Frequency [Hz] | 50 Hz |
Identical product | 040B0121 |
Lubricants compatibility |
MO PAG POE |
Max. Working Pressure [bar] | 130 bar |
Max. Working Pressure [psig] | 1885 psig |
MaxOPD [bar] | 80 bar |
MaxOPD, AC voltage [bar] | 100 bar |
Operating current max. [A] | 0.04 A |
Packing format | Industrial pack |
Product accessories | Oil Management assesories |
Product group | Oil level regulators |
Product Name Description | Oil level regulator |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R290 R32 R404A R448A R449A R450A R454B R454C R455A R513A R744 |
SCIP dossier no. | bcf05829-8fd8-4dc8-9e2d-7449e45d635f |
Serviceable | Oil management spare parts |
Supply voltage [V] AC | 230 V |
Type | COM 20C |
Approval |
CE EAC UKCA |
CE evaluated | Yes |
Contact rating | 3 A, 230 V |
Contain batteries | No |
Country of origin | MADE IN GERMANY |
Frequency [Hz] | 50 Hz |
Identical product | 040B0121 |
Lubricants compatibility |
MO PAG POE |
Max. Working Pressure [bar] | 130 bar |
Max. Working Pressure [psig] | 1885 psig |
MaxOPD [bar] | 80 bar |
MaxOPD, AC voltage [bar] | 100 bar |
Operating current max. [A] | 0.04 A |
Packing format | Industrial pack |
Product accessories | Oil Management assesories |
Product group | Oil level regulators |
Product Name Description | Oil level regulator |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R290 R32 R404A R448A R449A R450A R454B R454C R455A R513A R744 |
SCIP dossier no. | bcf05829-8fd8-4dc8-9e2d-7449e45d635f |
Serviceable | Oil management spare parts |
Supply voltage [V] AC | 230 V |
Type | COM 20C |