Oil separators, OUB 1S
040B0029
Return connection type: Solder, ODF, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Return connection type: Solder, ODF, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 1.128 Kilogram |
Net weight | 0.973 Kilogram |
Volume | 5.124 Liter |
EAN | 5702422120971 |
Gross weight | 1.128 Kilogram |
Net weight | 0.973 Kilogram |
Volume | 5.124 Liter |
EAN | 5702422120971 |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Approval file name | REFRIGERANT OIL SEPARATOR 169N |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Flow direction indicator | Engraved OIL/IN/OUT |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Max. test pressure [bar] | 40 bar |
Max. test pressure [psig] | 580 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -40 °F |
Net volume [l] | 0.52 L |
Netto volume [gal US] | 0.14 gal |
Oil reservoir vol. [foz US] | 3.38 Fluid Ounce US |
Oil reservoir vol. [l] | 0.1 L |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Product accessories | Oil Management assesories |
Product group | Oil separators |
Product Name Description | Oil separator |
Quantity per packing format | 4 pc |
Rated cap. R404A/R507A [kW] | 3.5 kW |
Rated capacity R134a [kW] | 2.5 kW |
Rated capacity R22 [kW] | 3.1 kW |
Rated capacity R407C [kW] | 4.4 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R1270 R134a R22 R290 R32 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R454A R454B R454C R455A R507A R513A R600 R600a |
Return connection size [mm] | 6 mm |
Return connection type | Solder, ODF |
SCIP dossier no. | 5c35c832-4019-475b-931b-7cae004dd453 |
SCIP dossier product name | OUB 1 - 4 |
Serviceable | OUB spare parts |
Type | OUB 1S |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Approval file name | REFRIGERANT OIL SEPARATOR 169N |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Flow direction indicator | Engraved OIL/IN/OUT |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Max. test pressure [bar] | 40 bar |
Max. test pressure [psig] | 580 psig |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -40 °F |
Net volume [l] | 0.52 L |
Netto volume [gal US] | 0.14 gal |
Oil reservoir vol. [foz US] | 3.38 Fluid Ounce US |
Oil reservoir vol. [l] | 0.1 L |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Product accessories | Oil Management assesories |
Product group | Oil separators |
Product Name Description | Oil separator |
Quantity per packing format | 4 pc |
Rated cap. R404A/R507A [kW] | 3.5 kW |
Rated capacity R134a [kW] | 2.5 kW |
Rated capacity R22 [kW] | 3.1 kW |
Rated capacity R407C [kW] | 4.4 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R1270 R134a R22 R290 R32 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R454A R454B R454C R455A R507A R513A R600 R600a |
Return connection size [mm] | 6 mm |
Return connection type | Solder, ODF |
SCIP dossier no. | 5c35c832-4019-475b-931b-7cae004dd453 |
SCIP dossier product name | OUB 1 - 4 |
Serviceable | OUB spare parts |
Type | OUB 1S |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |