Electric expansion valve, ETS 1000P
034Z8039
Inlet connection type: Solder, ODF, Inlet size [in]: 3 1/8 in, Outlet size [in]: 3 1/8 in
Inlet connection type: Solder, ODF, Inlet size [in]: 3 1/8 in, Outlet size [in]: 3 1/8 in
Gross weight | 11.16 Kilogram |
Net weight | 10.04 Kilogram |
Volume | 32.516 Liter |
EAN | 5715162845158 |
Gross weight | 11.16 Kilogram |
Net weight | 10.04 Kilogram |
Volume | 32.516 Liter |
EAN | 5715162845158 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3 1/8 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3 1/8 in |
Packing format | Single pack |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R450A R452A R463A R507A R513B R515A R515B |
Type | ETS 1000P |
Type designation | Electric exp. valve |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3 1/8 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3 1/8 in |
Packing format | Single pack |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R450A R452A R463A R507A R513B R515A R515B |
Type | ETS 1000P |
Type designation | Electric exp. valve |