Crankcase pressure regulator, KVL 22
034L1065
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 3.200, Max. Working Pressure [bar]: 18.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 3.200, Max. Working Pressure [bar]: 18.0
Gross weight | 0.34 Kilogram |
Net weight | 0.338 Kilogram |
Volume | 0.62 Liter |
EAN | 5702428410823 |
Gross weight | 0.34 Kilogram |
Net weight | 0.338 Kilogram |
Volume | 0.62 Liter |
EAN | 5702428410823 |
Approval |
C UL US LISTED EAC LLC CDC TYSK RoHS RoHS China |
Approval file name | REFRIGERANT VALVE 53R0 |
China RoHS compliance | Yes |
Cv value [gal/min] | 3.7 gal/min |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 2 bar |
Factory setting [psig] | 29 psig |
Flow direction indicator | Engraved 1-way arrow |
Identical product | 034L0045 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Kv value [m³/h] | 3.2 m³/h |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 19.8 bar |
Max. test pressure [psig] | 286 psig |
Max. Working Pressure [bar] | 18 bar |
Max. Working Pressure [psig] | 260 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -60 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -76 °F |
Oil free refrigerants |
R1234ze(E) R513A |
Other RoHS documentation | EAEU RoHS |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
P band max. [bar] | 2 bar |
P band max. [psi] | 29 psi |
Packing format | Industrial pack |
Product accessories | No |
Product group | Press. and temp. regul. valves |
Product Name Description | Crankcase pressure regulator |
Quantity per packing format | 18 pc |
Rated cap. R404A/R507A [kW] | 6.3 kW |
Rated cap. R404A/R507A [TR] | 1 TR |
Rated capacity R134a [kW] | 5.3 kW |
Rated capacity R134a [TR] | 0.8 TR |
Rated capacity R22 [kW] | 7.1 kW |
Rated capacity R22 [TR] | 1.2 TR |
Rated capacity R407C [kW] | 6.5 kW |
Rated capacity R407C [TR] | 1.1 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
Regulation range [bar] [max] | 6 bar |
Regulation range [bar] [min] | 0.2 bar |
Regulation range [psig] Pe [max] | 87 psig |
Regulation range [psig] Pe [min] | 3 psig |
SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
Serviceable | KV valves spare parts |
Type | KVL 22 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |
UL evaluated | Yes |
Approval |
C UL US LISTED EAC LLC CDC TYSK RoHS RoHS China |
Approval file name | REFRIGERANT VALVE 53R0 |
China RoHS compliance | Yes |
Cv value [gal/min] | 3.7 gal/min |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 2 bar |
Factory setting [psig] | 29 psig |
Flow direction indicator | Engraved 1-way arrow |
Identical product | 034L0045 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 7/8 in |
Inlet size [mm] | 22 mm |
Kv value [m³/h] | 3.2 m³/h |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] | 19.8 bar |
Max. test pressure [psig] | 286 psig |
Max. Working Pressure [bar] | 18 bar |
Max. Working Pressure [psig] | 260 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -60 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -76 °F |
Oil free refrigerants |
R1234ze(E) R513A |
Other RoHS documentation | EAEU RoHS |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Outlet size [mm] | 22 mm |
P band max. [bar] | 2 bar |
P band max. [psi] | 29 psi |
Packing format | Industrial pack |
Product accessories | No |
Product group | Press. and temp. regul. valves |
Product Name Description | Crankcase pressure regulator |
Quantity per packing format | 18 pc |
Rated cap. R404A/R507A [kW] | 6.3 kW |
Rated cap. R404A/R507A [TR] | 1 TR |
Rated capacity R134a [kW] | 5.3 kW |
Rated capacity R134a [TR] | 0.8 TR |
Rated capacity R22 [kW] | 7.1 kW |
Rated capacity R22 [TR] | 1.2 TR |
Rated capacity R407C [kW] | 6.5 kW |
Rated capacity R407C [TR] | 1.1 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
Regulation range [bar] [max] | 6 bar |
Regulation range [bar] [min] | 0.2 bar |
Regulation range [psig] Pe [max] | 87 psig |
Regulation range [psig] Pe [min] | 3 psig |
SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
Serviceable | KV valves spare parts |
Type | KVL 22 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |
UL evaluated | Yes |