Spare part, KV 12; KV 22; KV 15, Counter screw
034L0208
Product Type: Spare part, Used for product: KV 12; KV 22; KV 15, Type designation: Counter screw, Locking screw
Product Type: Spare part, Used for product: KV 12; KV 22; KV 15, Type designation: Counter screw, Locking screw
Gross weight | 0.628 Kilogram |
Net weight | 0.627 Kilogram |
EAN | 5702428031875 |
Gross weight | 0.628 Kilogram |
Net weight | 0.627 Kilogram |
EAN | 5702428031875 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | KV valves spare parts |
Product Name Description | Locking screw |
Quantity per packing format | 108 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Counter screw |
UK RoHS compliance | Out of scope |
Used for product |
KV 12 KV 15 KV 22 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | KV valves spare parts |
Product Name Description | Locking screw |
Quantity per packing format | 108 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Counter screw |
UK RoHS compliance | Out of scope |
Used for product |
KV 12 KV 15 KV 22 |