Electric expansion valve, ETS 8M40L
034G8801
Connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in
Connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in
Gross weight | 0.217 Kilogram |
Net weight | 0.152 Kilogram |
Volume | 0.861 Liter |
EAN | 5702424595203 |
Gross weight | 0.217 Kilogram |
Net weight | 0.152 Kilogram |
Volume | 0.861 Liter |
EAN | 5702424595203 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval | cURus |
China RoHS compliance | Out of scope |
Connection material | Cu-plated SS |
Connection type | Solder, ODM |
Design config. Style | L |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 5/8 in |
Lubricants compatibility |
POE PVE |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 39 bar |
MaxOPD [psig] | 566 psig |
MaxOPD reverse [bar] | 32 bar |
MaxOPD reverse [psi] | 497.1 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 800 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 4 mm |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Parts Program name | ETS 8M |
PED category | Art. 4, par. 3 |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 12 pc |
Rated cap. conditions [SI] |
Tc=38°C Te=5°C Tl=34°C |
Rated capacity R410A [kW] | 62.8 kW |
Rated capacity R410A [TR] | 17.8 TR |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234ze(E) R134a R290 R32 R404A R407C R410A R448A R449A R449B R452A R452B R454B R454C R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode | 1-2 excitation (half step) |
Storage temperature range [°C] [max] | 60 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 140 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 500 (half steps) |
Type | ETS 8M40L |
UK RoHS compliance | Out of scope |
Valve open pulses@normal flow | 37 ± 15 steps |
Valve open pulses@reverse flow | 37 ± 15 steps |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval | cURus |
China RoHS compliance | Out of scope |
Connection material | Cu-plated SS |
Connection type | Solder, ODM |
Design config. Style | L |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 5/8 in |
Lubricants compatibility |
POE PVE |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 39 bar |
MaxOPD [psig] | 566 psig |
MaxOPD reverse [bar] | 32 bar |
MaxOPD reverse [psi] | 497.1 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 800 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 4 mm |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Parts Program name | ETS 8M |
PED category | Art. 4, par. 3 |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 12 pc |
Rated cap. conditions [SI] |
Tc=38°C Te=5°C Tl=34°C |
Rated capacity R410A [kW] | 62.8 kW |
Rated capacity R410A [TR] | 17.8 TR |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234ze(E) R134a R290 R32 R404A R407C R410A R448A R449A R449B R452A R452B R454B R454C R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode | 1-2 excitation (half step) |
Storage temperature range [°C] [max] | 60 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 140 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 500 (half steps) |
Type | ETS 8M40L |
UK RoHS compliance | Out of scope |
Valve open pulses@normal flow | 37 ± 15 steps |
Valve open pulses@reverse flow | 37 ± 15 steps |