Elec. expansion valve coil, ETS 8M
034G8353
Used for product: ETS 8M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 4.00
Used for product: ETS 8M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 4.00
Gross weight | 0.217 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.882 Liter |
EAN | 5715162952368 |
Gross weight | 0.217 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.882 Liter |
EAN | 5715162952368 |
Approval | cURus |
Cable length [in] | 157.48 in |
Cable length [m] | 4 m |
Class of Insulation | B |
Coil resistance [Ohm] | 92 |
Contain batteries | No |
Current range [A] | 0.14 A |
Electrical connector | MC-RA3.5H04C-0001 |
Enclosure rating IP | IP67 |
Motor type | Bi-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 1.9 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
Type designation | Bi-polar stator for ETS 8M |
UL evaluated | Yes |
Used for product | ETS 8M |
Approval | cURus |
Cable length [in] | 157.48 in |
Cable length [m] | 4 m |
Class of Insulation | B |
Coil resistance [Ohm] | 92 |
Contain batteries | No |
Current range [A] | 0.14 A |
Electrical connector | MC-RA3.5H04C-0001 |
Enclosure rating IP | IP67 |
Motor type | Bi-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 1.9 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
Type designation | Bi-polar stator for ETS 8M |
UL evaluated | Yes |
Used for product | ETS 8M |