Elec. expansion valve coil, ETS 8M
034G8350
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 2.000
Supply voltage [V] DC: 12, Used for product: ETS 8M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 2.000
Gross weight | 0.188 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.861 Liter |
EAN | 5715162493212 |
Gross weight | 0.188 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.861 Liter |
EAN | 5715162493212 |
Approval | cURus |
Cable length [in] | 78.7 in |
Cable length [m] | 2 m |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil resistance [Ohm] | 92 |
Current range [A] | 0.14 A |
Electrical connector | MC-RA3.5H04C-0001 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
In scope of WEEE and contain batteries | No |
Motor type | Bi-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 1.9 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
Type designation | Bi-polar stator for ETS 8M |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | ETS 8M |
Approval | cURus |
Cable length [in] | 78.7 in |
Cable length [m] | 2 m |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil resistance [Ohm] | 92 |
Current range [A] | 0.14 A |
Electrical connector | MC-RA3.5H04C-0001 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
In scope of WEEE and contain batteries | No |
Motor type | Bi-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 1.9 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
Type designation | Bi-polar stator for ETS 8M |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | ETS 8M |