Ambient temperature range [°C] [max] |
70 °C |
Ambient temperature range [°C] [min] |
-30 °C |
Ambient temperature range [°F] [max] |
158 °F |
Ambient temperature range [°F] [min] |
-22 °F |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material |
Bi-metal: Steel/copper |
Connection type |
Solder, ODM |
Design config. Style |
L |
Flow characteristic |
Linear |
Flow direction |
Bi-flow |
In scope of WEEE and contain batteries |
No |
Inlet size [in] |
1/2 in |
Lubricants compatibility |
MO PAG POE PVE |
Manual operation option |
AST-G service driver Manual coil |
Max. Working Pressure [bar] |
49 bar |
Max. Working Pressure [psig] |
711 psig |
MaxOPD [bar] |
42 bar |
MaxOPD [psig] |
609 psig |
MaxOPD reverse [bar] |
42 bar |
MaxOPD reverse [psi] |
609 psi |
Min. Leakage [cm³/min] @ 1 Mpa |
500 cm³/min |
Motor type |
Permanent magnet stepper motor |
Orifice size [mm] |
3 mm |
Outlet size [in] |
1/2 in |
Packing format |
Multi pack |
Parts Program name |
ETS 5M |
PED category |
Art. 4, par. 3 |
Product accessories |
Electric valve accessories |
Product group |
Expansion valves |
Product Name Description |
Electric expansion valve |
Quantity per packing format |
20 pc |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated capacity R410A [kW] |
32.5 kW |
Rated capacity R410A [TR] |
9.24 TR |
REACH Candidate List substances |
No |
Refrigerant temperature [ºC] [max] |
70 °C |
Refrigerant temperature [ºC] [min] |
-30 °C |
Refrigerant temperature [ºF] [max] |
158 °F |
Refrigerant temperature [ºF] [min] |
-22 °F |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A/R507A R407C R407H R410A R448A R449A R449B R452A R452B R454A R454B R454C R455A R463A R513A R515B |
Relative humidity (RH) [%] [max] |
95 % |
Relative humidity (RH) [%] [min] |
0 % |
Serviceable |
No |
Step mode |
1-2 excitation (half step) 2-2 excitation (full step) |
Storage temperature range [°C] [max] |
70 °C |
Storage temperature range [°C] [min] |
-30 °C |
Storage temperature range [°F] [max] |
158 °F |
Storage temperature range [°F] [min] |
-22 °F |
Total steps |
480 (half steps) |
Type |
ETS 5M30L |
Valve open pulses@normal flow |
55 ± 16 steps |
Valve open pulses@reverse flow |
55 ± 16 steps |