Electric expansion valve, ETS 5M25L

034G6601

Connection type: Solder, ODM

Product details

Gross weight 56 Gram
Net weight 39.2 Gram
Volume 0.253 Liter
EAN 5715162663172

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -22 °F
Compatible Danfoss controllers EIM 336
EKE 1A
EKE 1B
EKE 1C
Connection material Bi-metal: Steel/copper
Connection type Solder, ODM
Design config. Style L
Flow characteristic Linear
Flow direction Bi-flow
In scope of WEEE and contain batteries No
Inlet size [in] 1/2 in
Lubricants compatibility MO
PAG
POE
PVE
Manual operation option AST-G service driver
Manual coil
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
MaxOPD [bar] 42 bar
MaxOPD [psig] 609 psig
MaxOPD reverse [bar] 42 bar
MaxOPD reverse [psi] 609 psi
Min. Leakage [cm³/min] @ 1 Mpa 500 cm³/min
Motor type Permanent magnet stepper motor
Orifice size [mm] 2.5 mm
Outlet size [in] 1/2 in
Packing format Multi pack
Parts Program name ETS 5M
PED category Art. 4, par. 3
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 20 pc
Rated cap. conditions [SI] Subcooling=0 ºC
Superheat=0 ºC
tcond=38 ºC
tevap=5 ºC
Rated capacity R410A [kW] 23.5 kW
Rated capacity R410A [TR] 6.68 TR
REACH Candidate List substances No
Refrigerant temperature [ºC] [max] 70 °C
Refrigerant temperature [ºC] [min] -30 °C
Refrigerant temperature [ºF] [max] 158 °F
Refrigerant temperature [ºF] [min] -22 °F
Refrigerants R1234yf
R1234ze(E)
R134a
R22
R290
R32
R404A/R507A
R407C
R407H
R410A
R448A
R449A
R449B
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R515B
Relative humidity (RH) [%] [max] 95 %
Relative humidity (RH) [%] [min] 0 %
Serviceable No
Step mode 1-2 excitation (half step)
2-2 excitation (full step)
Storage temperature range [°C] [max] 70 °C
Storage temperature range [°C] [min] -30 °C
Storage temperature range [°F] [max] 158 °F
Storage temperature range [°F] [min] -22 °F
Total steps 480 (half steps)
Type ETS 5M25L
Valve open pulses@normal flow 55 ± 16 steps
Valve open pulses@reverse flow 55 ± 16 steps

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality