Electric expansion valve, ETS 5M13
034G6206
Connection type: Solder, ODF, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Connection type: Solder, ODF, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Gross weight | 0.055 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.251 Liter |
EAN | 5702428680479 |
Gross weight | 0.055 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.251 Liter |
EAN | 5702428680479 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | 14 °F |
China RoHS compliance | Yes |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Cu-plated SS |
Connection type | Solder, ODF |
Design config. Style | U |
EU RoHS compliance | Out of scope |
Flow characteristic | Linear |
Flow direction | Bi-flow |
Identical product | 034G6205 |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 1/4 in |
Inlet size [mm] | 6.35 mm |
Lubricants compatibility | POE |
Manual operation option |
AST-G service driver Manual coil |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 42 bar |
MaxOPD [psig] | 609 psig |
MaxOPD reverse [bar] | 35 bar |
MaxOPD reverse [psi] | 508 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 150 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 1.3 mm |
Outlet size [in] | 1/4 in |
Outlet size [mm] | 6.35 mm |
Packing format | Multi pack |
Parts Program name | ETS 5M |
PED category | Art. 4, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 20 pc |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated cap. R404A/R507A [kW] | 5.29 kW |
Rated cap. R404A/R507A [TR] | 1.5 TR |
Rated capacity R1234yf [kW] | 4.2 kW |
Rated capacity R1234yf [TR] | 1.19 TR |
Rated capacity R1234ze(E) [kW] | 4.19 kW |
Rated capacity R1234ze(E) [TR] | 1.19 TR |
Rated capacity R134a [kW] | 5.76 kW |
Rated capacity R134a [TR] | 1.64 TR |
Rated capacity R22 [kW] | 7.5 kW |
Rated capacity R22 [TR] | 2.13 TR |
Rated capacity R290 [kW] | 7.83 kW |
Rated capacity R290 [TR] | 2.23 TR |
Rated capacity R32 [kW] | 13.07 kW |
Rated capacity R32 [TR] | 3.72 TR |
Rated capacity R407C [kW] | 7.91 kW |
Rated capacity R407C [TR] | 2.25 TR |
Rated capacity R407H [kW] | 8.83 kW |
Rated capacity R407H [TR] | 2.51 TR |
Rated capacity R410A [kW] | 8.85 kW |
Rated capacity R410A [TR] | 2.52 TR |
Rated capacity R448A [kW] | 7.55 kW |
Rated capacity R448A [TR] | 2.15 TR |
Rated capacity R449A [kW] | 7.38 kW |
Rated capacity R449A [TR] | 2.1 TR |
Rated capacity R449B [kW] | 7.5 kW |
Rated capacity R449B [TR] | 2.13 TR |
Rated capacity R452A [kW] | 5.67 kW |
Rated capacity R452A [TR] | 1.61 TR |
Rated capacity R452B [kW] | 10.18 kW |
Rated capacity R452B [TR] | 2.89 TR |
Rated capacity R454A [kW] | 7.64 kW |
Rated capacity R454A [TR] | 2.17 TR |
Rated capacity R454B [kW] | 10.3 kW |
Rated capacity R454B [TR] | 2.93 TR |
Rated capacity R454C [kW] | 6.6 kW |
Rated capacity R454C [TR] | 1.88 TR |
Rated capacity R455A [kW] | 7.27 kW |
Rated capacity R455A [TR] | 2.07 TR |
Rated capacity R513A [kW] | 4.86 kW |
Rated capacity R513A [TR] | 1.38 TR |
Rated capacity R515B [kW] | 4.06 kW |
Rated capacity R515B [TR] | 1.15 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A/R507A R407C R407H R410A R448A R449A R449B R452A R452B R454A R454B R454C R455A R463A R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode |
1-2 excitation (half step) 2-2 excitation (full step) |
Storage temperature range [°C] [max] | 70 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 158 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 480 (half steps) |
Type | ETS 5M13 |
UK RoHS compliance | Out of scope |
Valve open pulses@normal flow | 55 ± 16 steps |
Valve open pulses@reverse flow | 15 ± 15 steps |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | 14 °F |
China RoHS compliance | Yes |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Cu-plated SS |
Connection type | Solder, ODF |
Design config. Style | U |
EU RoHS compliance | Out of scope |
Flow characteristic | Linear |
Flow direction | Bi-flow |
Identical product | 034G6205 |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 1/4 in |
Inlet size [mm] | 6.35 mm |
Lubricants compatibility | POE |
Manual operation option |
AST-G service driver Manual coil |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 42 bar |
MaxOPD [psig] | 609 psig |
MaxOPD reverse [bar] | 35 bar |
MaxOPD reverse [psi] | 508 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 150 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 1.3 mm |
Outlet size [in] | 1/4 in |
Outlet size [mm] | 6.35 mm |
Packing format | Multi pack |
Parts Program name | ETS 5M |
PED category | Art. 4, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 20 pc |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated cap. R404A/R507A [kW] | 5.29 kW |
Rated cap. R404A/R507A [TR] | 1.5 TR |
Rated capacity R1234yf [kW] | 4.2 kW |
Rated capacity R1234yf [TR] | 1.19 TR |
Rated capacity R1234ze(E) [kW] | 4.19 kW |
Rated capacity R1234ze(E) [TR] | 1.19 TR |
Rated capacity R134a [kW] | 5.76 kW |
Rated capacity R134a [TR] | 1.64 TR |
Rated capacity R22 [kW] | 7.5 kW |
Rated capacity R22 [TR] | 2.13 TR |
Rated capacity R290 [kW] | 7.83 kW |
Rated capacity R290 [TR] | 2.23 TR |
Rated capacity R32 [kW] | 13.07 kW |
Rated capacity R32 [TR] | 3.72 TR |
Rated capacity R407C [kW] | 7.91 kW |
Rated capacity R407C [TR] | 2.25 TR |
Rated capacity R407H [kW] | 8.83 kW |
Rated capacity R407H [TR] | 2.51 TR |
Rated capacity R410A [kW] | 8.85 kW |
Rated capacity R410A [TR] | 2.52 TR |
Rated capacity R448A [kW] | 7.55 kW |
Rated capacity R448A [TR] | 2.15 TR |
Rated capacity R449A [kW] | 7.38 kW |
Rated capacity R449A [TR] | 2.1 TR |
Rated capacity R449B [kW] | 7.5 kW |
Rated capacity R449B [TR] | 2.13 TR |
Rated capacity R452A [kW] | 5.67 kW |
Rated capacity R452A [TR] | 1.61 TR |
Rated capacity R452B [kW] | 10.18 kW |
Rated capacity R452B [TR] | 2.89 TR |
Rated capacity R454A [kW] | 7.64 kW |
Rated capacity R454A [TR] | 2.17 TR |
Rated capacity R454B [kW] | 10.3 kW |
Rated capacity R454B [TR] | 2.93 TR |
Rated capacity R454C [kW] | 6.6 kW |
Rated capacity R454C [TR] | 1.88 TR |
Rated capacity R455A [kW] | 7.27 kW |
Rated capacity R455A [TR] | 2.07 TR |
Rated capacity R513A [kW] | 4.86 kW |
Rated capacity R513A [TR] | 1.38 TR |
Rated capacity R515B [kW] | 4.06 kW |
Rated capacity R515B [TR] | 1.15 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A/R507A R407C R407H R410A R448A R449A R449B R452A R452B R454A R454B R454C R455A R463A R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode |
1-2 excitation (half step) 2-2 excitation (full step) |
Storage temperature range [°C] [max] | 70 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 158 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 480 (half steps) |
Type | ETS 5M13 |
UK RoHS compliance | Out of scope |
Valve open pulses@normal flow | 55 ± 16 steps |
Valve open pulses@reverse flow | 15 ± 15 steps |