Electric expansion valve, ETS 6 - 18

034G5070

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

Product details

Gross weight 0.057 Kg
Net weight 0.05 Kg
Volume 0.203 Liter
EAN 5702428909051

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -22 °F
Approval CE
CQC
EAC
LLC CDC TYSK
RoHS
UKCA
UL
China RoHS compliance Yes
Compatible Danfoss controllers EIM 336
EKE 1A
EKE 1B
EKE 1C
Connection material Copper
Connection type Solder, ODF
Direction Angleway
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction Bi-flow
Fluid Group 2
Full travel time speed [s] [max] 16 s
Full travel time speed [s] [min] 6 s
Identical product 034G5075
In scope of WEEE and contain batteries No
Inlet size [in] 5/16 in
Inlet size [mm] 7.94 mm
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
ETS 6 Manual coil
Max. Working Pressure [bar] 47 bar
Max. Working Pressure [psig] 681 psig
MaxOPD [bar] 35 bar
MaxOPD [psig] 507 psig
MOPD[bar/psi] 35 bar
Motor type Permanent magnet stepper motor
Orifice size [mm] 1.8 mm
Outlet size [in] 5/16 in
Outlet size [mm] 7.94 mm
Packing format Industrial pack
Parts Program name ETS 6
PED category Art. 3, par. 3
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 100 pc
Rated cap. conditions [IMP] Subcooling=32 ºF
Superheat=32 ºF
tcond=100 ºF
tevap=41 ºF
Rated cap. conditions [SI] Subcooling=0 ºC
Superheat=0 ºC
tcond=38 ºC
tevap=5 ºC
Rated cap. R404A/R507A [kW] 7.3 kW
Rated cap. R404A/R507A [TR] 2.07 TR
Rated capacity R134a [kW] 8.1 kW
Rated capacity R134a [TR] 2.3 TR
Rated capacity R22 [kW] 10.3 kW
Rated capacity R22 [TR] 2.93 TR
Rated capacity R407C [kW] 10.6 kW
Rated capacity R407C [TR] 3.01 TR
Rated capacity R410A [kW] 12.1 kW
Rated capacity R410A [TR] 3.44 TR
REACH Candidate List substances No
Refrigerant temperature [ºC] [max] 70 °C
Refrigerant temperature [ºC] [min] -30 °C
Refrigerant temperature [ºF] [max] 158 °F
Refrigerant temperature [ºF] [min] -22 °F
Refrigerants R1234yf
R134a
R22/R407C
R290
R32
R404A
R407A
R407F
R407H
R410A
R448A
R449A
R449B
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R600a
Serviceable No
Step mode 2-phase full step
Half step (recommended)
Microstep
Total steps 480 (half steps)
Type ETS 6 - 18
UK RoHS compliance Yes
UL approved refrigerants R134a
R22
R404A
R407C
R410A
R448A
R449A
R452A
R507A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality