Spare part, ETS 500L, Actuator kit
034G3683
Product Type: Spare part, Used for product: ETS 500L, Type designation: Actuator kit, Actuator
Product Type: Spare part, Used for product: ETS 500L, Type designation: Actuator kit, Actuator
Gross weight | 0.96 Kilogram |
Net weight | 0.96 Kilogram |
Volume | 6.248 Liter |
EAN | 5715162507025 |
Gross weight | 0.96 Kilogram |
Net weight | 0.96 Kilogram |
Volume | 6.248 Liter |
EAN | 5715162507025 |
Approval |
CE CMIM CRN EAC LLC CDC TYSK UA UKCA UL Recognized |
CE evaluated | Yes |
Electrical connection | M12 |
Flow characteristic | S-shape |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
Packing format | Single pack |
Product group | Electric valve spare parts |
Product Name Description | Actuator |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
SCIP dossier product name | ETS 250-800/KVS 42 |
Type | Spare part |
Type designation | Actuator kit |
UL evaluated | Yes |
Used for product | ETS 500L |
Used for product comments | Oil free |
Approval |
CE CMIM CRN EAC LLC CDC TYSK UA UKCA UL Recognized |
CE evaluated | Yes |
Electrical connection | M12 |
Flow characteristic | S-shape |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
Packing format | Single pack |
Product group | Electric valve spare parts |
Product Name Description | Actuator |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
SCIP dossier product name | ETS 250-800/KVS 42 |
Type | Spare part |
Type designation | Actuator kit |
UL evaluated | Yes |
Used for product | ETS 500L |
Used for product comments | Oil free |