Spare part, KVS; ETS 400L; ETS; ETS 250L; ETS 175L, O-ring
034G3640
Product Type: Spare part, Used for product: KVS; ETS 400L; ETS; ETS 250L; ETS 175L, Type designation: O-ring, O-ring
Product Type: Spare part, Used for product: KVS; ETS 400L; ETS; ETS 250L; ETS 175L, Type designation: O-ring, O-ring
Gross weight | 0.043 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.433 Liter |
EAN | 5715162459980 |
Gross weight | 0.043 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.433 Liter |
EAN | 5715162459980 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | O-ring |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
Type | Spare part |
Type designation | O-ring |
UK RoHS compliance | Out of scope |
Used for product |
ETS ETS 175L ETS 250L ETS 400L KVS |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | O-ring |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
Type | Spare part |
Type designation | O-ring |
UK RoHS compliance | Out of scope |
Used for product |
ETS ETS 175L ETS 250L ETS 400L KVS |