Electric expansion valve, ETS 400
034G3501
Inlet connection type: Solder ODF, Inlet size [mm]: 54.00, Outlet size [mm]: 54.00
Inlet connection type: Solder ODF, Inlet size [mm]: 54.00, Outlet size [mm]: 54.00
Gross weight | 2.814 Kilogram |
Net weight | 2.087 Kilogram |
Volume | 12.708 Liter |
EAN | 5702428826082 |
Gross weight | 2.814 Kilogram |
Net weight | 2.087 Kilogram |
Volume | 12.708 Liter |
EAN | 5702428826082 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA UL |
Balanced port [Yes/No] | Yes |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
EKE 1A EKE 1B EKE 1C |
Connection material | Copper |
Contain batteries | No |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time speed [s] [max] | 25.4 s |
Full travel time speed [s] [min] | 12.7 s |
Inlet connection type | Solder ODF |
Inlet size [in] | 2 1/8 in |
Inlet size [mm] | 54 mm |
Lubricants compatibility |
MO POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 1.3 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 493 psig |
MaxOPD [bar] | 33 bar |
MaxOPD [psi] | 478.6 psi |
MaxOPD reverse [bar] | 10 bar |
MaxOPD reverse [psi] | 145 psi |
Motor type | Bi-polar |
Outlet connection type | Solder ODF |
Outlet size [in] | 2 1/8 in |
Outlet size [mm] | 54 mm |
Packing format | Single pack |
PED category | I |
Phase current (peak) [mA] | 141 mA |
Phase current (RMS) [mA] | 100 mA |
Phase inductance [µH] | 85000 μH |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 1320 kW |
Rated cap. R404A/R507A [TR] | 381 TR |
Rated capacity R134a [kW] | 1394 kW |
Rated capacity R134a [TR] | 402 TR |
Rated capacity R22 [kW] | 1764 kW |
Rated capacity R22 [TR] | 509 TR |
Rated capacity R407C [kW] | 1933 kW |
Rated capacity R407C [TR] | 556 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [max] | 65 °C |
Refrigerant temperature [ºC] [min] | -40 °C |
Refrigerant temperature [ºF] [max] | 150 °F |
Refrigerant temperature [ºF] [min] | -40 °F |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Resistance [kOhm] | 0.1 kOhm |
SCIP dossier no. | 45834afc-47bd-4422-a47e-373f9afe4c92 |
SCIP dossier product name | ETS 250-800 with sight glass |
Serviceable | Stepper valve spare parts |
Sightglass | Yes |
Step mode | 2-phase full step |
Total steps | 3810 (full steps) |
Type | ETS 400 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R450A R452A R507A R513A |
UL evaluated | Yes |
Voltage [V] DC [max] | 13.8 V |
Voltage [V] DC [min] | 11.5 V |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA UL |
Balanced port [Yes/No] | Yes |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
EKE 1A EKE 1B EKE 1C |
Connection material | Copper |
Contain batteries | No |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time speed [s] [max] | 25.4 s |
Full travel time speed [s] [min] | 12.7 s |
Inlet connection type | Solder ODF |
Inlet size [in] | 2 1/8 in |
Inlet size [mm] | 54 mm |
Lubricants compatibility |
MO POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 1.3 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 493 psig |
MaxOPD [bar] | 33 bar |
MaxOPD [psi] | 478.6 psi |
MaxOPD reverse [bar] | 10 bar |
MaxOPD reverse [psi] | 145 psi |
Motor type | Bi-polar |
Outlet connection type | Solder ODF |
Outlet size [in] | 2 1/8 in |
Outlet size [mm] | 54 mm |
Packing format | Single pack |
PED category | I |
Phase current (peak) [mA] | 141 mA |
Phase current (RMS) [mA] | 100 mA |
Phase inductance [µH] | 85000 μH |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 1320 kW |
Rated cap. R404A/R507A [TR] | 381 TR |
Rated capacity R134a [kW] | 1394 kW |
Rated capacity R134a [TR] | 402 TR |
Rated capacity R22 [kW] | 1764 kW |
Rated capacity R22 [TR] | 509 TR |
Rated capacity R407C [kW] | 1933 kW |
Rated capacity R407C [TR] | 556 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [max] | 65 °C |
Refrigerant temperature [ºC] [min] | -40 °C |
Refrigerant temperature [ºF] [max] | 150 °F |
Refrigerant temperature [ºF] [min] | -40 °F |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Resistance [kOhm] | 0.1 kOhm |
SCIP dossier no. | 45834afc-47bd-4422-a47e-373f9afe4c92 |
SCIP dossier product name | ETS 250-800 with sight glass |
Serviceable | Stepper valve spare parts |
Sightglass | Yes |
Step mode | 2-phase full step |
Total steps | 3810 (full steps) |
Type | ETS 400 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R450A R452A R507A R513A |
UL evaluated | Yes |
Voltage [V] DC [max] | 13.8 V |
Voltage [V] DC [min] | 11.5 V |