Electric expansion valve, ETS 250

034G2602

Inlet connection type: Solder ODF

Product details

Gross weight 2.422 Kilogram
Net weight 1.682 Kilogram
Volume 12.708 Liter
EAN 5702428826303

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
UL
Balanced port [Yes/No] Yes
CE evaluated Yes
China RoHS compliance Out of scope
Compatible Danfoss controllers EKE 1A
EKE 1B
EKE 1C
Connection material Copper
Contain batteries No
Direction Straightway
Electrical conn. Male/Female Male
Electrical connection M12
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Fluid Group 2
Full travel time speed [s] [max] 25.4 s
Full travel time speed [s] [min] 12.7 s
Inlet connection type Solder ODF
Inlet size [in] 1 5/8 in
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 1.3 W
Max tot PowerCons VoltDrive[W] 5.5 W
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 493 psig
MaxOPD [bar] 33 bar
MaxOPD [psi] 478.6 psi
MaxOPD reverse [bar] 10 bar
MaxOPD reverse [psi] 145 psi
Motor type Bi-polar
Outlet connection type Solder ODF
Outlet size [in] 1 5/8 in
Packing format Single pack
PED category I
Phase current (peak) [mA] 141 mA
Phase current (RMS) [mA] 100 mA
Phase inductance [µH] 85000 μH
Product accessories Stepper valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated cap. R404A/R507A [kW] 828 kW
Rated cap. R404A/R507A [TR] 239 TR
Rated capacity R134a [kW] 874 kW
Rated capacity R134a [TR] 252 TR
Rated capacity R22 [kW] 1106 kW
Rated capacity R22 [TR] 319 TR
Rated capacity R407C [kW] 1212 kW
Rated capacity R407C [TR] 349 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerant temperature [ºC] [max] 65 °C
Refrigerant temperature [ºC] [min] -40 °C
Refrigerant temperature [ºF] [max] 150 °F
Refrigerant temperature [ºF] [min] -40 °F
Refrigerants R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
Resistance [kOhm] 0.1 kOhm
SCIP dossier no. 45834afc-47bd-4422-a47e-373f9afe4c92
SCIP dossier product name ETS 250-800 with sight glass
Serviceable Stepper valve spare parts
Sightglass Yes
Step mode 2-phase full step
Total steps 3810 (full steps)
Type ETS 250
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R450A
R452A
R507A
R513A
UL evaluated Yes
Voltage [V] DC [max] 13.8 V
Voltage [V] DC [min] 11.5 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality