Cone, Service kit, ETS 25, Multi pack, 30 pc
034G2346
Product Type: Service kit, Used for product: ETS 25
Product Type: Service kit, Used for product: ETS 25
Gross weight | 0.018 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.152 Liter |
EAN | 5702428936712 |
Gross weight | 0.018 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.152 Liter |
EAN | 5702428936712 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Cone |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Service kit |
Type designation | Cone |
Used for product | ETS 25 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Cone |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Service kit |
Type designation | Cone |
Used for product | ETS 25 |