Spare part, KVS; ETS, Actuator AST-G
034G2088
Product Type: Spare part, Used for product: KVS; ETS, Type designation: Actuator AST-G, Actuator
Product Type: Spare part, Used for product: KVS; ETS, Type designation: Actuator AST-G, Actuator
Gross weight | 0.735 Kilogram |
Net weight | 0.666 Kilogram |
Volume | 1.651 Liter |
EAN | 5702428826525 |
Gross weight | 0.735 Kilogram |
Net weight | 0.666 Kilogram |
Volume | 1.651 Liter |
EAN | 5702428826525 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Electrical connection | M12 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Actuator |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Actuator AST-G |
UK RoHS compliance | Out of scope |
Used for product |
ETS KVS |
Used for product comments |
AST-G motor Short Spindle, CO2-bearing |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Electrical connection | M12 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Actuator |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Actuator AST-G |
UK RoHS compliance | Out of scope |
Used for product |
ETS KVS |
Used for product comments |
AST-G motor Short Spindle, CO2-bearing |