Spare part, ETS, Actuator AST 1
034G2082
Product Type: Spare part, Used for product: ETS, Type designation: Actuator AST 1, Actuator
Product Type: Spare part, Used for product: ETS, Type designation: Actuator AST 1, Actuator
Gross weight | 0.747 Kilogram |
Net weight | 0.672 Kilogram |
Volume | 1.651 Liter |
EAN | 5702428972512 |
Gross weight | 0.747 Kilogram |
Net weight | 0.672 Kilogram |
Volume | 1.651 Liter |
EAN | 5702428972512 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Electrical connection | M12 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Actuator |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Actuator AST 1 |
UK RoHS compliance | Out of scope |
Used for product | ETS |
Used for product comments |
AST 1 motor For CO2 applications |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Electrical connection | M12 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Actuator |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Actuator AST 1 |
UK RoHS compliance | Out of scope |
Used for product | ETS |
Used for product comments |
AST 1 motor For CO2 applications |