Electric valve accessories, Service driver KVS/ETS valve
034G0013
Service driver KVS/ETS valve, Packing format: Single pack, Quantity per packing format: 1
Service driver KVS/ETS valve, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.688 Kilogram |
Net weight | 0.663 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428083003 |
Gross weight | 0.688 Kilogram |
Net weight | 0.663 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428083003 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Electric valve accessories |
Product Name Description | Service driver |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AST-G service driver |
Used for product comments | For AST-G motor |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Electric valve accessories |
Product Name Description | Service driver |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AST-G service driver |
Used for product comments | For AST-G motor |